FIG 65GMT

GASKET EPDM 2-1/2X 1/2 -1 MECH T

SCI

ASC Item Number:
4328000508
Figure Number:
65GMT
Regulatory:
Manufacturers Standardization Society
Source:
Global
Product Code:
328
Product Type:
Gasket
Coating/Finish:
Zinc Pre-Galvanized
Series:
65X
UPC Number:
92201336767
Image of
SCI
Net Price
Create Account or Login for Pricing

Description

Fig. 65GMT (EPDM) & Strap Tee Fig. 65GMU (EPDM). Mechanical Tee & Strap Tee gaskets are made to conform to the exterior surface of the pipe. When fittings are tightened, a compression-type seal is formed. For use with COOPLOK® 65MT, 65MG & 65MU fittings. Available in EPDM only. Sizes: 2" to 8" for 65MT & 65MG; 1-1/4" to 2-1/2" for 65MU.