FIG 65GCPN

GASKET NITRILE END SHLD GROOVED COUPLING 4

SCI

ASC Item Number:
4328000204
Figure Number:
65GCPN
Source:
Global
Product Code:
328
Product Type:
Coupling
Series:
65CC
UPC Number:
652808058570
Image of
SCI
Net Price
Create Account or Login for Pricing

Description

Fig. 65GCPE (EPDM), 65GCPN (Nitrile) 65GCPF (Fluoroelastomer). Standard "C" Type gaskets are the most commonly used coupling gasket. When installed, they provide a seal over each grooved pipe end. As coupling housings are tightened, they form the gasket to the inside cavity of the coupling creating an additional seal. The pressure of the system increases the sealing action of the gasket against the pipe, providing a leak-tight seal. For use with COOPLOK® 65LR, 65LF, 65SR & 65SF couplings. For COOPLOK® 65HP Couplings, use 65GHPN (Nitrile with Double Orange Stripe) gaskets only. Available in Pre-Lubricated EPDM, Nitrile & Fluoroelastomer*. Sizes: 1-1/4" to 24" *(Sizes: 1-1/4" to 12").