FIG GU7621

GU7621-F 2 EPDM 200PSI BUTTERFLY VALVE

Gruvlok

ASC Item Number:
7005011338
Figure Number:
GU7621
Source:
Global
Product Code:
0359
Product Type:
BFV
Size:
2
Coating/Finish:
Painted
UPC Number:
690291808302
Net Price
Create Account or Login for Pricing

Description

The versatile Series 7600 Grooved-End BFV has features that can satisfy a wide range of service requirements and allow it to be used with a diverse range of fluids. Its ductile iron body is epoxy coated to resist atmospheric attack, and the elastomer encapsulated disc can be ordered with EPDM or Nitrile materials. Rugged enough to take the punishment, yet the Series 7600 Valve is light in weight for easy handling and installation. The Series 7600 Valve is rated 200 PSI (13.8 bar) to full vacuum, at temperatures from 0" to 150" F (-17.8" to 65.6" C). Every valve is seat tested to 110% of rated pressure. Not intended for use in potable water systems.