FIG HB1

HB1 40X1/2 ULTRA SPRNKFLX HOSE

Sprinkflex

ASC Item Number:
3640009301
Figure Number:
HB1
Regulatory:
ASTM C635; C636; NFPA 13; cULus Listed; FM Approved
Source:
Global
Product Code:
364
Product Type:
SuperFlex® Hose
Size:
40
Coating/Finish:
None / Zinc Plated
Series:
100
UPC Number:
652808044962
Net Price
Create Account or Login for Pricing

Description

The Ultra-SprinkFlex hose series offers installers, designers, and engineers the most versatile solution for connecting sprinklers to branch lines. The modular hose design, with the BKT-IPT bracket, provides solutions for installing sprinklers in ASTM C635 and C636 suspended ceiling, sidewall, and gypsum board ceiling applications in compliance with NFPA 13. The HB1 assemblies come with a 1" stainless steel braided hose, a threaded inlet nipple, and a straight outlet drop. Optional HB1C Short Drops, X-Long Drops, Elbow Fittings, Grooved Inlet Fittings, Welded Inlet Fittings, and Hanger Fittings may be purchased separately. The Ultra-SprinkFlex assemblies may be installed at a 2" Bend Radius and can accommodate up to 12 Bends, eliminating the need to count or measure bends. The hoses are 100% leak tested and every hose comes with an easy to identify yellow tag. The HB1 assemblies are available in lengths ranging from 28in to 71in. The HB1 and HB1C are cULus Listed and FM Approved.