FIG HB1C

HB1C 4X3/4 ULTRA SHORT DROP

Sprinkflex

ASC Item Number:
3640009964
Figure Number:
HB1C
Regulatory:
cULus Listed; FM Approved
Source:
Global
Product Code:
364
Product Type:
Ultra SprinkFlex® Component
Coating/Finish:
Stainless Steel / Carbon Steel
Series:
100
UPC Number:
652808045259
Net Price
Create Account or Login for Pricing

Description

SprinkFLEX® Braided Hoses offer installers an economic solution for connecting sprinklers to branch lines. The modular hose design, with the BKT-IPT bracket, provides solutions for installing sprinklers in ASTM C635 and C636 suspended ceiling, sidewall, and gypsum board ceiling applications in compliance with NFPA 13. The HB-7 assemblies come with a braided stainless steel hose, a threaded inlet nipple, and a 7" straight outlet drop. Optional HBC-7 and HBC/SFBC Elbow Outlet Drops may be purchased separately. The HB-7 assemblies are available in lengths ranging from 28in to 71in and come with 1/4" or 1/2" outlet drops for sprinkler connections. The HB-7 is cULus Listed and FM Approved.