FIG HN-7

HN-7 71X3/4 SPRFLX NOBRD HOSE

Sprinkflex

ASC Item Number:
3640009822
Figure Number:
HN-7
Regulatory:
ASTM C635; C636; NFPA 13; cULus Listed; FM Approved
Source:
Global
Product Code:
0364
Product Type:
Olet
Size:
71
Coating/Finish:
Stainless Steel
UPC Number:
652808041534
Net Price
Create Account or Login for Pricing

Description

SprinkFLEX® Original Braided and Non-Braided Hoses offer installers an economic solution for connecting sprinklers to branch lines. The modular hose design, with the BKT-SFO-4 bracket, provides solutions for installing sprinklers in ASTM C635 and C636 suspended ceiling applications in compliance with NFPA 13. The SFN-4 assemblies come with a non-braided stainless steel hose, a threaded inlet nipple, and a 4" straight outlet drop. Optional SFBC-4 and HBC/SFBC Elbow Outlet Drops may be purchased separately. The SFN-4 assemblies are available in lengths ranging from 28in to 71in. The SFN-4 is cULus Listed.