FIG K9

K-9 11/4 S10 GROOVED DRAINCAP W/1OUTLET

SPF / Anvil

ASC Item Number:
0890119498
Figure Number:
K9
Regulatory:
NSF/ANSI 61; Hot Water/Annex G Lead Free; ASTM A106; UL Listed; FM Approved; IAPMO UPC
Source:
Domestic
Product Code:
75
Product Type:
Drain Cap
Size:
1 1/4
Coating/Finish:
Painted
UPC Number:
690291604775
Net Price
Create Account or Login for Pricing

Description

SPF® Grooved Couplings and Fittings provide a rigid or flexible pipe connection for fire protection systems with dependable seals over a range of internal pressure situations. SPFalso offers Short Pattern Products through 8" to meet all of your fire protection needs.