FIG M2 QVA

M2RCSRGSLTT050

Quadrant

ASC Item Number:
6301014920
Figure Number:
M2 QVA
Source:
Global
Product Code:
Q301
Product Type:
Ball Valve
Size:
1/2
Series:
M2-CS
UPC Number:
652808089475
Net Price
Create Account or Login for Pricing

Description

Quadrant® polymer-seated, 3-piece ball valves provide superior performance and reliability in a wide range of applications. Bi-directional, bubble tight shut-offSize Range: NPS 1/4" to 2-1/2" (DN 8-65)Port: Full bore (1/4" to 2" M2F); Standard bore (1/2" to 2-1/2" M2R)Pressure Rating: ASME Class 800. WCB carbon steel (1973 PSI CWP); CF8M stainless steel (1920 PSI CWP)Steam Rating (WSP): 250 PSIG saturated steamBody Materials: Cast Carbon Steel (WCB), Cast Stainless Steel (CF8M 316SS)API 608, 5th Edition CompliantAPI 607 Fire-Safe configurations availableAPI 641 certifiedEnd Connections: FNPT Threaded, Socket Weld, FNPT x SW, Butt Weld, Extended ConnectionsBlow-Out Proof StemISO 5211, 4-bolt top Mounting Pad - AutomatableLockable Handle as standardOptional oval and lockable oval handles Quadrant® valves, actuators, and accessories are designed to work together; delivering exceptional performance.