FIG MAXSPAN

MAXSPAN 21/2X21/2 (9"/6")

VEP

ASC Item Number:
4040032160
Figure Number:
MAXSPAN
Regulatory:
Manufacturers Standardization Society
Source:
Global
Product Code:
40
Product Type:
Pre-Insulated Insert
Coating/Finish:
Red
UPC Number:
652808150779
Net Price
Create Account or Login for Pricing

Description

MaxSpan shields are designed to provide a superior safety margin when supporting pipe with hanger spans up to the maximum allowed in Table 4 of the MSS SP-58 in clevis or clamp hangers. These 360° thermal hanger shields provide a continuous section of insulation and factory applied jacketing meeting ASTM E 96A (maximum 0.02 perm) through the hanger and can be used on piping systems operating between +20° F. and +1200° F. The insulation and jacketing extend beyond the galvanized steel shield for a neatly sealed joint with the adjoining insulation. To achieve the protection required by long hanger spans, MaxSpan thermal hanger shields utilize heavier gauge shields, and utilize Type 2 calcium silicate (Grade 5, 450 PSI for 10” through 14” and Grade 6, 900 PSI for 16” pipe and larger). The MaxSpan meets or exceeds the MSS standard for Type 40 Shields per MSS SP-58, Paragraph 7.63 – 7.66. MaxSpan meets the ASTM E84 Standard Flame Spread -5-, Smoke Developed -5-. Rounded shield corners on all commercial size units.