FIG MT3

MT-30 11/2x1/2 PL THREADED E MECH-T

SPF / Anvil

ASC Item Number:
0890123185
Figure Number:
MT3
Regulatory:
ASTM B633 CL Fe/ZN5, Type III; ASME B1.20.1; UL Listed; FM Approved
Source:
Global
Product Code:
0370
Product Type:
Branch Outlet
Size:
1 1/2
Coating/Finish:
Plated
UPC Number:
690291953736
Net Price
Create Account or Login for Pricing

Description

The MT-30 mechanical tee serves the same function as the MT-1 and MT-8, but uses a steel electro-plated u-bolt to save space and for easier installation in tight places. The MT-30 is ideal for direct connections with sprinkler heads and drop nipples. The MT-90 is the BSPT equivalent.