FIG QUIKSHIELD

QUIK-SHIELD 10X2-1/2 (9"/6")

VEP

ASC Item Number:
4040029580
Figure Number:
QUIKSHIELD
Regulatory:
Manufacturers Standardization Society
Source:
Domestic
Product Code:
40
Product Type:
Pre-Insulated Insert
Coating/Finish:
Zinc Pre-Galvanized
UPC Number:
652808150151
Net Price
Create Account or Login for Pricing

Description

Quik-Shields are economically priced 180° thermal hanger shields providing a continuous section of insulation and factory applied jacketing meeting ASTM E 96A (maximum 0.02 perm) through a variety of pipe hangers. The jacket extends beyond the galvanized steel shield and beyond the insulation insert for a neat, joint with both the adjoining and the field-applied top insulation. To assure proper support in all situations, high density 450 PSI structural inserts are installed on units for 10″ pipe with 1″ wall thickness and on all units for 12″ pipe and larger. Quik-Shields meet the ASTM E84 Standard Flame Spread -5-, Smoke Developed -5-. Rounded shield corners on all commercial size units.