FIG R1

R-1 11/4X1 S40 GALVANIZED GROOVED CC RED

SPF / Anvil

ASC Item Number:
0890055551
Figure Number:
R1
Regulatory:
NSF-61 and Low Lead Approved; cULus Listed; FM Approved; ASTM A53 Grade B; ASTM A153
Source:
Domestic
Product Code:
75
Product Type:
Concentric Reducer
Size:
1 1/4
Coating/Finish:
Galvanized
UPC Number:
690291974083
Net Price
Create Account or Login for Pricing

Description

SPF® Grooved Couplings and Fittings provide a rigid or flexible pipe connection for fire protection systems with dependable seals over a range of internal pressure situations. SPFalso offers Short Pattern Products through 8" to meet all of your fire protection needs.