FIG R2

R-2 10X5 S40 GROOVED ECCENTRIC REDUCER

SPF / Anvil

ASC Item Number:
0890062839
Figure Number:
R2
Regulatory:
ASTM A-53, Grade B; ASTM A-153; UL Listed; FM Approved
Source:
Domestic
Product Code:
75
Product Type:
Eccentric Reducer
Size:
10
Coating/Finish:
Painted
UPC Number:
690291975042
Net Price
Create Account or Login for Pricing

Description

SPF® Grooved Couplings and Fittings provide a rigid or flexible pipe connection for fire protection systems with dependable seals over a range of internal pressure situations. SPF also offers Short Pattern Products through 8" to meet all of your fire protection needs.