FIG ABZ 397

RUBBER SEATED BUTTERFLY VALVE 20 397 809 GO

ABZ

ASC Item Number:
5322160200
Figure Number:
ABZ 397
Source:
Global
Product Code:
F322
Product Type:
Concentric Butterfly Valve
Size:
20
Coating/Finish:
Aliphatic Acrylic Polyurethane (epoxy primer)
Series:
A397
UPC Number:
652808139590
Net Price
Create Account or Login for Pricing

Description

Our ABZ™ 396/397 product series features general purpose resilient-seated butterfly valves that are especially suitable for dead-end service. With one-piece bodies in wafer or full-lug styles, they are available in multiple configurations and corrosion-resistant materials that increase working life and simplify field maintenance. ABZ valves meet rigorous industry standards that include the American Petroleum Institute (API), the American Society of Mechanical Engineers (ASME) and the American National Standards Institute (ANSI). FEATURES General purposeTwo- to 72-inch sizesRated to 200 PSIOne-piece bodyWafer-style body (396)Full-lug-style body (397)Semi-lug with locating holes not tapped (396)Full-lug drilled (397)Stub shaft design with internal drive so stems can be removed/replaces without special toolsBonded seat design with EPDM* or Buna-N rubbers (other materials on request)Long neck for insulation requirementsDisc: 316 stainless steel, aluminum bronze, Nylon 11-coated ductile iron, nickel-plated ductile ironTeflon graphite-impregnated stem brushingCompliance: API (598/609 Category A), ANSI Class 125/150, ASME (16.1/16.5/16.34/MSS SP-67) *ethylene propylene diene monomer