FIG SERIES S77

S77 4 SAN BUTTERFLY 304 EPDM 4 POS

SCI

ASC Item Number:
4379000450
Figure Number:
SERIES S77
Source:
Global
Product Code:
K322
Product Type:
Concentric Butterfly Valve
Size:
4
Series:
S73A
UPC Number:
92201427694
Net Price
Create Account or Login for Pricing

Description

Sanitary Butterfly Valves with Tri-Clamp ends are constructed from 304 stainless steel and have several seat material options. Valves are available with three different handles or bare stem. Bi-directional, bubble tight shut-offSize Range: NPS 1"-6" (DN 25-150), tube full portPressure Rating: 150 PSI CWPBody Material: 304 Stainless SteelOperating Temperature: 200° F (93C) maximumSeat Materials: EPDM, Silicone, VitonEnd Connections: Tri-Clamp EndsOperators: 11 position lever handles, 4 position pull handle, also bare stem