FIG GMS810

S810 14X12 PTD GXF SUCTION DIFUS

Gruvlok

ASC Item Number:
1330026825
Figure Number:
GMS810
Source:
Domestic
Product Code:
95
Product Type:
Suction Diffuser
Size:
14
Coating/Finish:
Painted
Series:
100FGP
UPC Number:
662428977182
Net Price
Create Account or Login for Pricing

Description

The Figure S810 Suction Diffuser is compact and rugged for direct mounting to the suction side of a pump in either a horizontal or vertical position. In addition to removing foreign particles, the Figure S810 also provides proper flow conditions to the pump. Where space is limited, the Figure S810 can be used to replace the straight pipe normally required to reduce turbulence. The Figure S810 Suction Diffuser can be used for primary or additional strainer protection, especially for controls, meters and other rotating equipment.