FIG SE1

SE-1 8 FP GALVANIZED GROOVED SB 90 BEND

SPF / Anvil

ASC Item Number:
0890112972
Figure Number:
SE1
Regulatory:
ASTM A536, Grade 65-45-12; UL/ULC Listed; LPCB; VdS; FM Approved
Source:
Global
Product Code:
0370
Product Type:
Elbow
Size:
8
Coating/Finish:
Galvanized
UPC Number:
690291953149
Net Price
Create Account or Login for Pricing

Description

SPF® Grooved Couplings and Fittings provide a rigid or flexible pipe connection for fire protection systems with dependable seals over a range of internal pressure situations. SPFalso offers Short Pattern Products through 8" to meet all of your fire protection needs.