FIG SE5

SE-5 3x1 GRxTHREADED REDUCE 90 ELBOW

SPF / Anvil

ASC Item Number:
0890114077
Figure Number:
SE5
Regulatory:
ASTM A-536 GR. 65-45-12; FM Approved; UL Listed
Source:
Global
Product Code:
0370
Product Type:
Elbow
Size:
3
Coating/Finish:
Painted
UPC Number:
690291953279
Net Price
Create Account or Login for Pricing

Description

SPF® Grooved Couplings and Fittings provide a rigid or flexible pipe connection for fire protection systems with dependable seals over a range of internal pressure situations. SPF also offers Short Pattern Products through 8" to meet all of your fire protection needs.