FIG SK1

SK-1 11/2 FP GROOVED CAP

SPF / Anvil

ASC Item Number:
0890118433
Figure Number:
SK1
Regulatory:
ASTM A536; NSF-61 and Low Lead Approved; cULus Listed; FM Approved
Source:
Global
Product Code:
0370
Product Type:
Cap
Size:
1 1/2
Coating/Finish:
Painted
UPC Number:
690291953491
Net Price
Create Account or Login for Pricing

Description

SPF® Grooved Couplings and Fittings provide a rigid or flexible pipe connection for fire protection systems with dependable seals over a range of internal pressure situations. SPF also offers Short Pattern Products through 8" to meet all of your fire protection needs.