FIG BFV1

SPF BUTTERFLY VALVE-1 10 EPOXY EPDM W/GOP

SPF / Anvil

ASC Item Number:
3230000014
Figure Number:
BFV1
Regulatory:
UL Listed; FM Approved
Source:
Global
Product Code:
0323
Product Type:
BFV
Size:
20
Coating/Finish:
Epoxy Coated
UPC Number:
652808016327
Net Price
Create Account or Login for Pricing

Description

Anvil-Strut channels are manufactured by a series of forming dies, or rolls, which progressively cold work the strip steel into the desired channel configuration. This method produces a cross section of uniform dimensions within a tolerance of plus or minus 0.015", on outside dimensions.