FIG BFV1

SPF BUTTERFLY VALVE-1 6 EPXY EPDM W/GEAROP

SPF / Anvil

ASC Item Number:
3230000010
Figure Number:
BFV1
Regulatory:
UL Listed; FM Approved
Source:
Global
Product Code:
0323
Product Type:
BFV
Size:
6
Coating/Finish:
Epoxy Coated
UPC Number:
652808016303
Net Price
Create Account or Login for Pricing

Description

SPF Anvil Figure SPF BFV-1 Grooved End BFV is UL Listed and FM Approved as a system control valve. The valve is rated at 300 psi for steel pipe in the 2 ½" to 8" sizes. The 2 ½" to 8" sizes are agency rated for both indoor and outdoor service. The valve is supplied with two internal switches. One is wired for supervisory service and the other is wired for use as an auxiliary switch. Both switches are rated for 16 amp at 125, 250 VAC and 0.6 amp at 125 VDC, 0.3 amp at 250 VDC. The switches and actuator internal spaces are protected from tampering.