FIG T1

T-1 2 GALVANIZED GROOVED TEE

SPF / Anvil

ASC Item Number:
0890041114
Figure Number:
T1
Regulatory:
NSF-61 and Low Lead Approved; cULus Listed; FM Approved
Source:
Global
Product Code:
0327
Product Type:
Tee
Size:
2
Coating/Finish:
Galvanized
UPC Number:
690291947681
Net Price
Create Account or Login for Pricing

Description

SPF® Grooved Couplings and Fittings provide a rigid or flexible pipe connection for fire protection systems with dependable seals over a range of internal pressure situations. SPFalso offers Short Pattern Products through 8" to meet all of your fire protection needs.