FIG T2

T-2 6x11/4 S40 GALV GRV TEE

SPF / Anvil

ASC Item Number:
0890044597
Figure Number:
T2
Regulatory:
NSF-61 and Low Lead Approved; cULus Listed; FM Approved
Source:
Domestic
Product Code:
75
Product Type:
Tee
Size:
6
Coating/Finish:
Galvanized
UPC Number:
690291600173
Net Price
Create Account or Login for Pricing

Description

SPF® Grooved Couplings and Fittings provide a rigid or flexible pipe connection for fire protection systems with dependable seals over a range of internal pressure situations. SPFalso offers Short Pattern Products through 8" to meet all of your fire protection needs.