FIG T3

T-3 12X21/2 S40 GALVANIZED GRxTHREADED TEE

SPF / Anvil

ASC Item Number:
0890048960
Figure Number:
T3
Regulatory:
ASTM A53 GR. B; ASME B1.20.1; ASTM A153; UL Listed; FM Approved
Source:
Domestic
Product Code:
75
Product Type:
Tee
Size:
12
Coating/Finish:
Galvanized
UPC Number:
690291973383
Net Price
Create Account or Login for Pricing

Description

SPF® Grooved Couplings and Fittings provide a rigid or flexible pipe connection for fire protection systems with dependable seals over a range of internal pressure situations. SPFalso offers Short Pattern Products through 8" to meet all of your fire protection needs.